contenttype.meet-the-expert

Meet the expert: CR Air-Cooled Top pump

The Grundfos CR Air-Cooled Top multistage, inline pump is for applications that require handling very hot liquids, from 120°C to 180°C (248-356°F). The pump has a special air-cooled shaft seal chamber, ensuring that the liquid temperature around the shaft seal does not exceed the level it can withstand.

The CR Air-Cooled Top pump from Grundfos - explained

Our application manager, Michael Laustsen, guides you through this pump, taking it apart and showing how the Air-Cooled Top functions and why Grundfos designed it that way.