Meet the expert
Developing the high efficiency Grundfos MGE motor
The Grundfos MGE motor with built-in frequency converter is available in a range up to 11 kW with outstanding efficiency. This intelligent motor is, for example, built into our pumps with AUTOADAPT and uses state-of-the-art components as well as dedicated control software, optimising the efficiency of the motor.
Watch the video and hear about the development of the Grundfos MGE motor, and why it meets the highest standards of motor efficiency worldwide – IE5. This makes possible unique products that meet the highest demands for energy savings, customisation and reliability.