Grundfos SQ/SQE

37 - Grundfos SQ/SQE

This course offers a general introduction to submersible pumps for domestic applications with a special focus on the SQ/SQE pump.

Start course

Course overview

Modules
Modules: 7
Completion time
Completion time: 40 minutes
Difficulty level
Difficulty level: Intermediate
This course is part of a learning track
This course is part of a Learning Track

Course overview

00:02:47

Introduction to submersible pumps for domestic applications

Meet Grundfos’ range of 3” and 4” submersible pumps for domestic groundwater applications and learn the difference between the models.

00:03:50

Features and benefits of the SQ/SQE pump

Understand how a wide range of protection features makes the SQ/SQE pump a robust choice in under ground applications.

00:04:31

Pump sizing and installation in domestic groundwater applications

Learn the basics of sizing and installing submersible pumps for domestic groundwater extraction and why correct sizing is so important.

00:06:11

How a Grundfos SQ pump proved to be a perfect replacement pump

Find out how an American well driller company benefitted by replacing a conventional submersible pump with a Grundfos SQ submersible pump and learn about the applications in which an SQ/SQE pump is an ideal solution.

00:03:33

Grundfos SQ/SQE Protection Features: Dry-Running Protection

Learn about the built-in dry-running protection of the SQ/SQE and the many benefits it brings to both the installer and the homeowner.

00:03:40

Grundfos SQ/SQE Protection features: Soft Start

Find out how the soft start feature of the SQ/SQE brings an improved alternative to conventional 4” submersible pumps, offering quicker installation and increased pump reliability.

00:04:06

Grundfos SQ/SQE Protection features: Voltage Protection

Discover how an SQ/SQE adjusts its operation according to the actual supply voltage, providing the installer with fewer service visits and the homeowner with a long-lasting pump.

Test your knowledge

Answer a few questions to test what you've learned