Meet the expert

Meet the expert: CR Air-Cooled Top pump

The Grundfos CR Air-Cooled Top multistage, inline pump is for applications that require handling very hot liquids, from 120°C to 180°C (248-356°F). The pump has a special air-cooled shaft seal chamber, ensuring that the liquid temperature around the shaft seal does not exceed the level it can withstand.

The CR Air-Cooled Top pump from Grundfos - explained

Our application manager, Michael Laustsen, guides you through this pump, taking it apart and showing how the Air-Cooled Top functions and why Grundfos designed it that way.

Other related articles and insights

Find related articles with research and insights from Grundfos.

Related applications

Find applications from Grundfos related to this subject.

Related products

Find products from Grundfos related to this subject.