Article
Save water and energy with proportional pressure
Optimal operation of water boosting systems
In many water boosting systems in commercial buildings, it’s become the norm to operate in constant pressure mode. However, it is actually much more beneficial to operate the systems in proportional pressure mode.
As proportional pressure mode adapts to the actual pressure required, water and energy savings are easily achieved. Additionally, it brings more comfort to the user, as the pump’s adaptability to actual needs provides a more constant water flow whenever the user needs it.
Intelligent multi-zone control
In larger water systems, there may be end-users with very different water consumption profiles and pressure needs. So how do you satisfy all these pressure needs from the same booster set?
Save up to 33% energy
Learn how you can save energy and reduce costs operating boosters in proportional pressure and connect multiple remote pressure sensors in the same system.