Case
District heating plant tests new Grundfos CR pumps, gains 10 percent efficiency
This has given us proof that it’s possible to make something better than what we otherwise have today. And they are cheaper to operate. Those are the values that we see in the new Grundfos pumps.
In autumn 2015, the Danish Hirtshals District Heating plant installed three CR-95 field test units from the new generation of CR multistage pumps. The plant installed two pumps at a waste incineration plant 19 kilometres away in Hjørring, and one at the halfway point on the heating transmission line in Tornby.
“We hope to have a good experience with the pumps, with a better hydraulic performance and a long lifetime,” said Jens Ole Olsen, foreman, Hirtshals District Heating, during the installation of a CR-95 in Tornby. “That’s what we are looking for primarily.”
Positive results
More than a year later, the solid data was in.
At Hjørring, the two CR-95 pumps performed between 4-7% better in efficiency than the competing pumps. At Tornby, the CR-95 performed 12.5% better than the competing units in the pumping station.
“We have just been looking at monthly figures from the pumping stations. The trend-line shows that the Grundfos pumps are cheaper in power consumption,” says Jens Ole Olsen.
“The pumps have run perfectly for 14 months – a little on and off, depending on the demand, of course. There have been no issues. The most important for us is the efficiency – which is much better than what we have today. Electricity is expensive. We use more than 133,000 Euro on electricity. So those percentage points can mean a lot. If we can lower our daily operational costs with even six to 10 percent, we will be very happy.
“This has given us proof that it’s possible to make something better than what we otherwise have today,” he continues. “And they are cheaper to operate. Those are the values that we see in the new Grundfos pumps.”
CR-XL
About Hirtshals District Heating
- Heat source: 80% waste incineration, 17% biomass, 3% natural gas
- Network: about 80 km total
- Consumers: 2,500
- Temperature – 82/40 degrees Celsius
- Power generation: Uses 50,000 MWh from waste incineration/year; transfers 11.25 MWh surplus to local utility/year
See the case video.
Jens Ole Olsen, foreman at Hirtshals Fjernvarme, installs an electronic surveillance monitor on a CR-95 pump at the Tornby pumping station.
Jens Ole Olsen, foreman at Hirtshals Fjernvarme district heating plant, says the Grundfos CR-95 pumps have run “perfectly” for 14 months. “They are cheaper to operate. This has given us proof that it’s possible to make something better than what we otherwise have today.”