Heavy rainfall, lack of backflow protection, burst pipes. There is no end to the amount of damage that unwanted water can cause to homes. Luckily, Grundfos is prepared, and we’ve got your back.

Our range of UNILIFT drainage and wastewater pumps is designed to keep your customers’ homes dry, creating a level of comfort and safety that everyone associates with a home. And rightly so.

Experience the UNILIFT range

Meet UNILIFT – your go-to range of submersible wastewater pumps. Whether it’s draining, lifting or moving wastewater to where you need it, these little heroes make the job simple and hassle-free.
 

UNILIFT KP

Built for both temporary and permanent, free-standing installations, UNILIFT KP is a fast, powerful and robust solution for any home.
 

UNILIFT AP

Designed for portable or stationary use inside or outside a building, UNILIFT AP is a compact and reliable stainless-steel solution for multiple applications.
 

UNILIFT CC (+MULTIBOX)

A lightweight solution, UNILIFT CC is primarily built to keep your customers’ homes dry, safe and clean, protecting against major damage caused by unwanted water. UNILIFT CC is also part of MULTIBOX, a special package providing the fastest and most efficient way to treat urgent flooding damage.
 

UNILIFT APG

Designed to pump demanding effluents and sewage, UNILIFT APG is a cost-efficient, high-performance pump designed to remove your customers’ wastewater quickly and effectively.

Your guide to using the UNILIFT range

Drainage

For raw water and drainage containing solids no larger than 12 mm.

Recommended solutions:
UNILIFT CC, UNILIFT KP, UNILIFT AP

Effluent

For dirty water and untreated wastewater containing fibres and solids.

Recommended solution:
UNILIFT AP

Sewage

For untreated wastewater and raw sewage containing fibres, textiles and other solids.

Recommended solution:
UNILIFT APG

Overview of applications

Whatever the application you’re working with, rest assured that there’s a UNILIFT solution for your needs. Here’s a quick overview of applications in which you can use UNILIFT.

Emptying of tanks, pools and ponds

Living in an area with freezing weather means that you'll occasionally need to drain a tank, pool or pond. Small, portable, submersible pumps are ideal for this task.

Recommended solution: UNILIFT CC, UNILIFT KP

Drainage water

Houses with a basement will typically need an exterior drainage system to prevent moisture from entering. By draining excess water in the surrounding soil, a UNILIFT solution is the perfect way to keep your basement dry.

Recommended solution: UNILIFT CC, UNILIFT KP, UNILIFT AP

Emergency solution: MULTIBOX

Surface water

It’s no surprise that rainwater and other surface water must be drained away from buildings. In older installations, this water is often combined with domestic wastewater when drained away from the building. In some countries, however, you are legally required to separate them during the draining process. Separated or not, UNILIFT is your perfect ally!

Recommended solution: UNILIFT AP

Emergency pump

In any low-lying areas, heavy or sudden downpours can cause basements to flood or water to seep into your house. In such events, it’s always a handy idea to have a UNILIFT at the ready to help you with any urgent issues.

Recommended solution: MULTIBOX, UNILIFT CC, UNILIFT KP

Sewage from domestic dwellings

When you’re dealing with sewage from domestic dwellings without gravity systems, it must be lifted to another system for removal. Typically, a substation is used for this, and since such a solution requires high pressure, we recommend a certain UNILIFT variant.

Recommended solution: UNILIFT APG

Find the right UNILIFT for your needs

Struggling to choose the exact UNILIFT for your job? Look no further. Download our selection guide and find a perfect UNILIFT match.

Related products

Find products from Grundfos related to this subject.

Related online courses