Water Equipment Show 2022

We can't wait to see you all at the Water Equipment Show in Telford this year. It's been a long time since the water industry has been able to gather in this way, and we're looking forward to meeting our partners. In terms of our offering, we'll have some oldies - and some very exciting news. Scroll down to learn more!

 

 

Sustainable solutions for the whole water cycle

Whether you're interested in wastewater transport, water supply or, groundwater intake, Groundfos can support you throughout the whole water cycle. If you're already curious about what we'll bring to Telford in May, then you can read more about what we can offer and how we can support you below. 

Go to: Wastewater transport

Go to: Water supply

Go to: Water intake

Visit us in Telford

Date: 11 May 2022

Place: International Centre, Telford

Time: 8:30 - 16:00

Stand: G4

Register for your ticket: Click here (external page)

 

 

Wastewater transport at the Water Equipment Show 

SE/SL

Pumping wastewater is challenging. In addition to all states of water, pumps must be robust enough to ensure large solids, rags and fibers can pass freely without causing downtime and extra maintenance. The SE/SL 9-30 ranges of wastewater pumps from Grundfos are designed to optimise your system performance.

LC 231

LC 231 pump controllers are designed for level control, monitoring and protection of pumping systems, one or two pumps starting DOL up to 12 Amp. The LC 231 has a built-in motor protection and current measurement.

Dosing & Disinfection

Treating wastewater is about maintaining optimal and effective processes at mechanical, biological and chemical treatment stages. As a complete solutions provider, Grundfos ensures that hydraulic stability is maintained and capacity not exceeded for all processes.

 

 

Water supply at the Water Equipment Show

Pushing the boundaries with the new CR XL range

Our new and improved generation of Grundfos CR XL pumps, including the Grundfos CR(N) 95, CR(N) 125, and CR(N) 155, now has three impressive new additions, the CR(N) 185, CR(N) 215 and CR(N) 255 – giving us a max flow of 340 m3/h (50 Hz) and 390 m3/h respectively.

Grundfos Utility Analytics

One of the most comprehensive digital solutions available, Grundfos Utility Analytics is unintrusive 3D software for water and wastewater networks developed in partnership with Baseform. This digital tool gives you a unique opportunity to use big data to improve network performance in a range of ways, including minimising non-revenue water loss and developing more sustainable asset management prioritisation.

Dosing & Disinfection

Drinking water treatment is technology-driven and heavily regulated, and you need a partner who offers pump, dosing and disinfection solutions for all water treatment processes.

LC 232

Designed for applications with one or two pumps, the Grundfos LC 232 controller is ideal for water intake applications in private installations or smaller waterworks as well as dewatering on construction sites. The controller is also ideal for tank emptying or filling applications with float switch or analogue level transmitter.

 

 

Water intake at the Water Equipment Show

Meet the new SPE 

For borehole raw water extraction, municipalities require the highest levels of energy optimisation and resource sustainability, reflected in lower lifecycle costs. Over the years, Grundfos has pioneered numerous innovations that become and continuously influence new standards, and we have experience from a huge installed base of stainless steel submersible pumps and motors.

SQFlex

Based on solar power, the SQFlex submersible groundwater pump offers the perfect water supply solution in remote areas in which water is scarce and the power supply is non-existent or unreliable. Its use of renewable energy sources results in extremely low operating costs. Additionally, it features a built-in variable frequency drive which converts DC power from the solar panels into AC power for pumping.