High flow and head in a compact design for coolant distribution units

The Grundfos CME/CM pump range has long been a favourite for OEMs and system builders for Coolant Distribution Units (CDUs). Now, the range is extended to meet the growing demand for higher flow and head in IT cooling applications. CME/CM 32-2 pumps keep a compact and lightweight design while adding new hydraulics that increase flow rates up to 50 m3/h and pressure to 35 m head. Using the hydraulics from the CR vertical multistage pump enables this substantial leap in performance and is achieved without compromising the design, efficiency, operation, reliability and maintenance benefits for which the CME/CM is renowned.

  • Compact and lightweight design​: CME/CM 32-2 pumps are compact and lightweight to meet the strict space and weight limits for OEM installations 

  • High operational efficiency​: Employing CR 32 hydraulics and optimised MGE motors, the pump achieves flow rates up to 50 m³/h and pressures to 35 meters

  • Energy efficiency and cost savings​: Designed for energy efficiency, the pump reduces operational costs and minimises environmental impact

  • Modular and easy installation​: Tri-Clamp sleeves enable easy installation, make possible modular setups and are ideal for maintenance and fast replacements 

How our state-of-the-art technology optimises cooling solutions in data centers

Grundfos can help you and your customers future-proof business while reducing complexity across the value chain. Tap into technical expertise and dedicated support every step of the way tailored to data centers cooling applications. Learn more about the value we can offer you and your customers.