Get hot water. Intantly.

The convenience that sells itself.

Easy to want. Easy to install. Easy to love.

INCREASED HOMEOWNER COMFORT

DECREASED WATER WASTE

EASY AND AFFORDABLE INSTALLATION

No matter the home, Grundfos makes installation easy.

Newer homes may already have a dedicated return line installed. Older homes may not. Grundfos offers the right pumps for all types of plumbing to deliver immediate hot water.

Homes without a dedicated return line

Most older homes in the U.S. were built without a dedicated return line. For these, a retrofit solution uses the cold water line to give you the convenience you want without changing your plumbing. The Grundfos COMFORT Pump System includes all the components needed — the pump, hose kit, bypass valve, and digital timer. Installation can be completed in less than two hours.

Homes without a dedicated return line

Grundfos' plug-and-pump solutions for systems with dedicated return lines make installation and operation easy, circulating hot water throughout the house and varying the flow based on time, temperature or usage. The versatile, intuitive UP 10-16 series, the ALPHA2, and the Alpha 15-55 HWR-D — all powered by highly efficient permanent magnet motors — set the industry standard for excellence in operation no matter the size of the home.

The Grundfos hot water recirculation pump line

Precision-engineered Grundfos pumps give people ready-when-you-are hot water — instant like it oughta be — with state-of-the-art efficiency. See the full range of products.

GIVE YOUR CUSTOMERS THE CONVENIENCE AND SAVINGS OF INSTANT HOT WATER.

Fill out the form below for more information on Grundfos hot water recirculation pumps.

Resource library

Residential Buildings Brochure


Grundfos offers a robust portfolio of solutions for heating, hot water recirculation, pressure boosting and other critical applications in and around the home.

UP 10-16 Installation



See how the UP 10-16 range sets a new standard for energy-efficient hot water recirculation in residential homes.

Sustainable Development Goals


Learn how Grundfos pump and water solutions have the biggest impact on SDG #6 for water sustainability.

Water Mission



Since 2007, Grundfos has invested in this engineering nonprofit, which provides safe water in developing countries and disaster areas.