Meet the expert

Developing the high efficiency Grundfos MGE motor

The Grundfos MGE motor with built-in frequency converter is available in a range up to 11 kW with outstanding efficiency. This intelligent motor is, for example, built into our pumps with AUTOADAPT and uses state-of-the-art components as well as dedicated control software, optimising the efficiency of the motor.

Watch the video and hear about the development of the Grundfos MGE motor, and why it meets the highest standards of motor efficiency worldwide – IE5. This makes possible unique products that meet the highest demands for energy savings, customisation and reliability.

Meet the expert

The combination of highly reliable, energy-efficient pumps and intelligent pump performance brings savings and customer benefits to a new level, where energy savings compared to unregulated standard pumps of today can be up to even 70%.

Other related articles and insights

Find related articles with research and insights from Grundfos.

Related applications

Find applications from Grundfos related to this subject.

Related products

Find products from Grundfos related to this subject.