Make chemical dosing more precise, proactive and application-specific
Municipal water utilities are under growing pressure to deliver consistent water quality while operating with fewer resources, tighter budgets and increasingly complex regulatory requirements.
As treatment processes become more demanding, operators need greater visibility, automation and control to maintain performance efficiently.
Chemical dosing is one area where utilities can respond to these changing conditions with greater precision and control. Digital dosing pumps, integrated with measurement and controls, can automatically adjust chemical dosing rates as flow and treatment requirements change. Connected monitoring and diagnostics help operators identify dosing deviations earlier, while application expertise helps tailor dosing systems to specific treatment requirements.
Precise chemical dosing helps standardise treatment performance, reduce chemical waste and operating costs, and support compliance and sustainability outcomes.
1. Ensure precise dosing in changing treatment conditions
Ensure precise dosing and water quality in varying conditions
Chemical dosing plays a crucial role in water treatment. Dosing systems that rely on manual adjustments or fixed-rate settings can increase the risk of underdosing or overdosing when water quality or flow conditions vary. The consequences can range from inconsistent water quality and compliance risks to unnecessary chemical consumption and higher operating costs.
Make drinking water safe without over-chlorination
Chlorination in a water treatment plant helps disinfect drinking water, but too much chlorine increases costs and can lead to increased formation of disinfection by-products (DBPs), making compliance difficult. Instead of relying on excessive dosing margins, precise digital dosing helps utilities adjust chlorine use to actual water quality conditions, maintaining effective disinfection while avoiding over-treatment and excess use of chemicals.
Keep wastewater treatment stable to stay within discharge limits
Wastewater treatment plants risk exceeding discharge limits when changing influent flow or pollutant loads disrupt treatment performance. Precise chemical dosing pumps helps utilities to adjust dosing rates in line with defined treatment targets as conditions change. This ensures more consistent treatment performance and discharge quality while reducing unnecessary chemical use and associated operating costs.
2. Move from reactive operations to proactive monitoring and control
Small quality deviations and changes in dosing flow, pressure or chemical consumption are easy to miss until treatment performance is affected. Real-time municipal water treatment monitoring makes these changes visible earlier as connected digital dosing pumps, sensors and controls can share operating data with SCADA systems, helping operators spot deviations and take corrective action before they escalate.
Built-in diagnostics, supported by cloud-based digital solutions that monitor equipment and operating data, show when equipment needs attention before it fails. This supports timely interventions for potential risks, reducing the need for emergency troubleshooting and helps maintain safe, reliable operations.
With digital monitoring and automated dosing control utilities can maintain consistent treatment performance with less reliance on manual intervention, supporting operational resilience if expertise leaves the workforce.
3. Dosing systems tailored to your water treatment needs
Every water treatment plant has its own complexity, spanning source or influent water quality, chemicals used, operating conditions, treatment targets and existing infrastructure. Selecting the right dosing pump to integrate in the dosing system for a water treatment plant starts with understanding these specific needs.
Changing regulatory requirements add another layer of complexity. In the EU, the recast Drinking Water Directive² sets requirements for PFAS monitoring and limits in drinking water. The revised Urban Wastewater Treatment Directive³ now includes stronger nutrient-removal requirements and new treatment requirements for micropollutants.
At Grundfos, we combine decades of application expertise with system-level analysis to understand how each plant operates and identify opportunities to optimise chemical dosing. Drawing on our broad dosing portfolio, we help utilities select and configure dosing pumps, measurement and controls to meet their specific treatment needs. The support continues through ongoing service and technical guidance, helping utilities maintain and optimise their dosing systems as treatment requirements evolve.
Related products
Unlike standalone dosing components, Grundfos combines pumps, measurement, controls and digital monitoring in one integrated dosing ecosystem tailored specifically for municipal water treatment applications.