The physicochemical stabilization of process water is the cornerstone of operational viability and sustainability in data centers. Rigorous management of the Langelier Saturation Index (LSI) is essential to mitigate the formation of biofilms and scale. Due to their low thermal conductivity, these deposits act as critical insulating barriers, thereby degrading PUE (Power Usage Effectiveness).

The strategy of maximizing Cycles of Concentration (COC) and the integration of alternative water sources are imperative to reduce WUE (Water Usage Effectiveness) and avoid financial liabilities resulting from regulatory non-compliance. The transition to a data-driven model for water treatment is not merely an asset conservation measure, but an engineering necessity to ensure nominal thermodynamic efficiency and the competitiveness of the infrastructure’s operational expenditure (OpEx).

Introduction

The meticulous treatment of process water is critical to ensuring the thermodynamic stability and structural integrity of industrial thermal systems. Inorganic deposition, corrosion, and biofilms act as thermal barriers, reducing the global heat transfer coefficient and increasing the thermal resistance of the flow. The absence of a physicochemical conditioning and microbiological control program leads to operating regimes above the design point, resulting in energy performance penalties, increased OpEx, and the acceleration of asset degradation mechanisms. In contrast, proper chemical stabilization and systematic microbiological control maximize heat transfer coefficients, enhance operational reliability, and extend the service life of critical components.

Strategic importance in data center infrastructure

The thermal architecture of a Data Center is dimensioned based on the magnitude of the infrastructure, climatic constraints, and the local psychrometric profile. This matrix of variables determines the cooling topology—ranging from hybrid evaporative systems to direct-to-chip solutions—establishing the required flow regimes and treatment technologies. While Hyperscale facilities prioritize redundancy and volumetric flow optimization, Edge/Micro segments focus on operational simplification and the minimization of water consumption. In any scenario, physicochemical stabilization constitutes a technical imperative for the mitigation of corrosive and biological processes, serving as the determining variable in preserving nominal thermal efficiency and the structural integrity of heat exchangers.

Sustainability metrics and resource efficiency: PUE and QUE

The environmental performance of a Data Center is audited by two sustainability and efficiency indicators:

Power usage effectiveness (PUE): The ratio between the total power load and the critical Information Technology (IT) load.

PUE= Ptotal / PIT

It represents the electrical efficiency of the infrastructure, where values close to unity (1.1 to 1.6) indicate optimized thermal management.

Water usage effectiveness (WUE):

This ratio quantifies the water intensity of the facility (L/kWh). In water scarcity scenarios, there is a strategic trend toward the adoption of air-cooling or dry-cooling systems. Although these topologies may induce a significant increase in PUE due to higher electrical consumption, they allow for a drastic reduction in WUE, converging toward the theoretical limit of WUE=0 in architectures exempting from water consumption.

WUE= Annual water consumption/Annual IT energy consumption

Advanced strategies for PUE and WUE mitigation

Beyond conventional chemical conditioning, a substantial reduction in PUE and WUE indicators requires systemic resource management based on two strategic pillars:

Diversification of water matrices: Mitigation of dependence on municipal potable water is achieved through the integration of alternative sources, such as rainwater, river water, seawater, or treated wastewater (gray water). The implementation of these matrices requires rigorous pre-treatment and ultrafiltration protocols to neutralize specific contaminants, safeguarding the thermodynamic integrity of the exchangers.

Maximization of cycles of concentration (COC): Water efficiency in evaporative systems is governed by the ratio between the salinity of the blowdown and the make-up water. Increasing the COC, via advanced chemical treatments or partial demineralization of the make-up water, drastically reduces blowdown volume and total water requirements. The stoichiometric balance required to operate at high COC without mineral precipitation is the determining factor in minimizing WUE while preserving energy efficiency (PUE).

Figure 1. General cooling system with towers.

Quantitative evaluation of thermal resistance

 The Langelier Saturation Index (LSI)

The Langelier Saturation Index is a predictive measure of a system's thermodynamic tendency toward scaling or corrosion:

LSI = pH - PHa

Interpretation:

  • LSI>0 : Supersaturated-tendency to form scale.
  • LSI<0 : Undersaturated-tendency to corrode.

Figure 2. Insulating layers to heat transfer: 1-Scaling, 2-Corrosion, 3-Microbiological Growth, 4-Sludge.

Scaling represents additional thermal resistance on heat exchange surfaces resulting from the deposition of mineral or biological materials that reduce the system's effective thermal conductivity. This phenomenon acts as an insulating barrier, progressively compromising heat transfer efficiency and, consequently, the overall performance of the facility. While copper exhibits high thermal conductivity, in the range of 390 W/(m·K), calcium carbonate deposits show significantly lower values, between 2.2 and 2.9 W/(m·K). Even more critical are biofilms, with conductivities of only 0.5 to 0.6 W/(m·K), making them approximately four times more insulating than mineral scale. Thus, extremely thin biological layers can generate thermal losses comparable to those associated with thicker mineral deposits, highlighting the importance of rigorous microbiological control for maintaining system thermal efficiency. The validation of deposition risk and operational inefficiency requires an integrated multi-parameter analysis. Through the stoichiometric correlation of critical variables, pH, temperature, calcium hardness, alkalinity, and conductivity, the Langelier Saturation Index (LSI) is calculated. This predictive modeling is essential for balancing the saturation potential (scaling vs. corrosion), allowing for the optimization of cycles of concentration and chemical dosing, thereby minimizing penalties on PUE and WUE indicators.

Conclusion

A water treatment program based on scientific principles establishes a dynamic balance between chemical, microbiological, and operational parameters. By converging the optimization of PUE and WUE indicators with LSI modeling and data-driven analytical control of water chemistry, data center managers can achieve measurable reductions in water and energy consumption. Simultaneously, this approach ensures the preservation of thermal integrity and the long-term operational reliability of cooling assets. Grundfos provides cutting-edge technologies for the precise diagnosis and systemic optimization of such infrastructures.

Sources:

  1. ASHRAE Technical Committee 9.9; Thermal Guidelines for Data Processing Environments
  2. Langelier, W. F. (1936): The Analytical Control of Anti-Corrosion Water Treatment
  3. Standard Methods for the Examination of Water and Wastewater (APHA/AWWA/WEF)
  4. Kazi, S.N., “Fouling of Heat Transfer Surfaces”, em Heat Transfer – Theoretical Analysis, Experimental Investigations and Industrial Systems, InTechOpen, 2011
  5. Water Efficiency in Data Centers: Why WUE Matters