FAQ

Question: Is it possible to connect a 230 V circulator pump to 400 V electrical mains e.g. during pump replacement?

Answer:

Yes, that is possible. To do so, connect one phase and the neutral conductor. The voltage between phase and neutral is 230 V.

If there is no neutral conductor, a new cable must be routed. Such work must only be performed by a qualified electrician.

Additional information:

Enhance your knowledge

Find out how to get reduced energy consumption, increased comfort and unsurpassed operational reliability for your application. Read our customers' stories about how they benefit from the Grundfos approach to intelligence, water and energy, or search Grundfos research & insights for more learning materials, articles, white papers, videos and much more that benefit your solution.