FAQ

Question: What are the maximum particle sizes for the UNILIFT drainage pump

Answer:

  • UNILIFT CC: 10 mm
  • UNILIFT KP: 10 mm
  • UNILIFT AP12: 12 mm
  • UNILIFT AP35 / AP35B: 35 mm
  • UNILIFT AP50 / AP50B: 50 mm

Additional information:

Get to know more about the Grundfos UNILIFT product range

UNILIFT KP

UNILIFT KP is a compact stainless-steel pump for non-aggressive water and grey water. It suits portable and stationary drainage jobs inside and outside buildings.

UNILIFT AP

UNILIFT AP is a stainless-steel pump for drainage and effluent with higher solids handling. Depending on the variant, it supports portable, stationary and auto coupling installation.

UNILIFT CC

UNILIFT CC is for clean, non-aggressive water and grey water. It is ideal for low-level draining and emergency dewatering, down to 3 mm.

UNILIFT APG

UNILIFT APG is a grinder pump for domestic wastewater in pressurised systems. It lifts sewage and blackwater through smaller pipes over longer distances.