FAQ

Question: What are the temperature limits for drainage pumps?

Answer:

  • UNILIFT CC: Up to 40°C (70°C short term)
  • UNILIFT KP: 0–50°C (70°C for 2 minutes)
  • UNILIFT AP: 0–55°C (70°C for 2 minutes)

Additional information:

Get to know more about the Grundfos UNILIFT product range

UNILIFT KP

UNILIFT KP is a compact stainless-steel pump for non-aggressive water and grey water. It suits portable and stationary drainage jobs inside and outside buildings.

UNILIFT AP

UNILIFT AP is a stainless-steel pump for drainage and effluent with higher solids handling. Depending on the variant, it supports portable, stationary and auto coupling installation.

UNILIFT CC

UNILIFT CC is for clean, non-aggressive water and grey water. It is ideal for low-level draining and emergency dewatering, down to 3 mm.

UNILIFT APG

UNILIFT APG is a grinder pump for domestic wastewater in pressurised systems. It lifts sewage and blackwater through smaller pipes over longer distances.