FAQ

Question: Which UNILIFT pump should I choose for drainage?

Answer:

Which UNILIFT pump should I choose for drainage?

  • UNILIFT CC – Multipurpose drainage pump for clean/grey water and low-level draining down to 3 mm.
  • UNILIFT KP – Compact stainless-steel drainage pump for narrow pits and sumps (max solids 10 mm). 
  • UNILIFT AP12/AP35/AP50 – Robust stainless-steel drainage/effluent pumps for higher particle content (solids 12–50 mm depending on model).

Additional information:

Download the UNILIFT Range Selection Guide or find more information about the range here.