Select a dosing pump
This tool offers you to quickly size and configure your dosing pump within 4 easy steps. Selecting the required flow and pressure, together with the needed functionalities for the application, you will automatically get the most suitable digital dosing pump.
Dosing Pump Selection Tool
Region:
Language:
Smart Digital & DME
Step 1 | Step 2 | Step 3 | Step 4 |
BEST MODEL AVAILABLE
Spring Loaded Valves? | Yes No |
Installation Kit? what's this?![]() |
Yes No |
This is intended as a general guide for material resistance (at room temperature), and does not replace testing of the chemicals and pump materials under specific working conditions.
The data shown are based on information from various sources available, but many factors (purity, temperature, abrasive particles, etc.) may affect the chemical resistance of a given material.
The data shown are based on information from various sources available, but many factors (purity, temperature, abrasive particles, etc.) may affect the chemical resistance of a given material.