Article
Easy commissioning with Grundfos GO
The process of pump setup has never been easier. With the Grundfos GO app, you get customized recommendations for modes and settings, eliminating guesswork, so you set up the pump in the best possible way.
Watch video to learn more
Minimize the risk of call-backs by setting up the pump to the Grundfos GO app. Setup is simple no matter the application, and there are optimal settings to customize the pump to fit the specific needs of customers.
Explore all the features of the digital ALPHA
The ALPHA pump unlocks a world of new opportunities for data-driven insights for easier troubleshooting. Discover, analyze, and respond in real-time with an intelligent pump designed for the modern era. With smarter, more detailed data, you can be ready for whatever comes next.
Step into the future with the right pump
ALPHA
ALPHA is a connected and fully digital pump that offers troubleshooting. Commission automatically with a pump made for both existing and future domestic heating systems – ensuring you are prepared for whatever comes next.
UPSe
Demand for more energy-efficient and sustainable heating systems is on the rise. An inefficient circulator is not the place to waste energy. Powered by electronically commutated motors (ECM) technology), the UPSe pump features dry-running protection, improved wiring for easier installation with a toolless power connector, and automatic self-venting – making it the most efficient pump on the market.