- Grundfos
- Solutions
- Industries
- iSOLUTIONS Catalogue
- General Industries
- Boiler Systems
Boiler Systems
Correct boiler system operation is crucial for production, and water treatment can have a direct effect on efficiency. Match iSOLUTIONS to your priorities:
Compliance: Track your water quality and dose accordingly to minimise biofouling, scaling and corrosion risk
Monitoring: Reduce the risk of downtime with remote supervision and get alarms and warnings
Control: Avoid boiler tripping through pump control
Optimisation: Utilise the Grundfos sensors and E-pump features to optimise energy use in your system
The DDA FCM can help your dosing application with:
An integrated flow measuring function for advanced dosing
Turndown ratio up to 1:3000 with a dosing spectrum of 0.0025 to 30 l per hour
Click-stop mounting plate for quick and variable installation
Advanced monitoring and self-analysis features provide intelligent process control that looks beyond the pump
All pumps can be supplied with a wide selection of accessories such as installation kits, signal cables and dosing tanks
The DID digital sensor technology can help your application by:
- Measuring disinfectant residual, pH, ORP, conductivity and temperature
- Acting as a controller for precise dosing
- Coming pre-assembled and pre-calibrated for an easy set up
- Perfect compatibility with Grundfos dosing pumps
- Collecting data for water quality tracking and documentation
Grundfos Dosing Skids can help your dosing application through:
A range from pre-engineered to custom systems
Integrated controls and multiple configurations to accurately meter liquid chemicals
Incorporating hydraulically and mechanically actuated pumps including SMART Digital Dosing pumps
As part of the Grundfos E-pump range, the NKE and NBE can help you with:
- Integrated speed control for easy commissioning, easy installation and low operation costs
- Highly robust cast iron design for aggressive environments (stainless-steel variants are also available)
- Advanced built-in control system to enable application-related functions and optimise system performance
- Fitted with a permanent magnet motor to exceed IE3 and IE2 demands
- GSM module enabling remote data transmission via mobile phones or SCADA systems
As part of the Grundfos E-pump range, the CME can help you with:
Integrated speed control for easy commissioning, easy installation and low operation costs
Latest motor technology that meets IE5 efficiency levels
Advanced built-in control system to enable application-related functions and optimise system performance
GSM module enabling remote data transmission via mobile phones or SCADA systems
As part of the Grundfos E-pump range, the TPE can help you with:
- Integrated speed control for easy commissioning, easy installation and low operation costs
- Maximum protection against corrosion through cataphoresis surface treatment
- Tailor-made and mutually optimised components, resulting in energy savings of up to 50% compared to conventional pumps
- Top pull-out design, so it is easy to dismantle in case of service
- GSM module enabling remote data transmission via mobile phones or SCADA systems
As part of the Grundfos E-pump range, the CRE can help you with:
Integrated speed control for easy commissioning, easy installation and low operation costs
Latest motor technology that meets IE5 efficiency levels
Built-in sensor, pre-configured to constant pressure for a complete plug-n-pump solution
Advanced built-in control system to enable application-related functions and optimise system performance
GSM module enabling remote data transmission via mobile phones or SCADA systems
Grundfos Communication Interfaces can help you with:
Data communication via open and interoperable networks
Better reliability of pumps with reduced downtime due to monitoring and control functionality on a PLC, BMS/SCADA system
Lower operational cost of pumps by reducing setpoints to match precise system needs via remote control
SCADA systems or Grundfos cloud solutions connection, to create reports and support answers by remote monitoring and analysis
The required support files and functional profile manuals for easy installation and commissioning
Grundfos sensors, transmitters and switches can help you with:
- A range of robust materials and technologies for different water qualities
- Fewer sensor wells/pockets, cables and variants due to combi- and multi-sensing
- More system functionality, higher accuracy and cost-effective control
- Robust and stable signals, Grundfos Direct Sensors do not need calibration or recalibration
- Direct integration with Grundfos E-pumps, for a complete one supplier solution
The DID digital sensor technology can help your application by:
- Measuring disinfectant residual, pH, ORP, conductivity and temperature
- Acting as a controller for precise dosing
- Coming pre-assembled and pre-calibrated for an easy set up
- Perfect compatibility with Grundfos dosing pumps
- Collecting data for water quality tracking and documentation
The DDA FCM can help your dosing application with:
An integrated flow measuring function for advanced dosing
Turndown ratio up to 1:3000 with a dosing spectrum of 0.0025 to 30 l per hour
Click-stop mounting plate for quick and variable installation
Advanced monitoring and self-analysis features provide intelligent process control that looks beyond the pump
All pumps can be supplied with a wide selection of accessories such as installation kits, signal cables and dosing tanks
The DID digital sensor technology can help your application by:
- Measuring disinfectant residual, pH, ORP, conductivity and temperature
- Acting as a controller for precise dosing
- Coming pre-assembled and pre-calibrated for an easy set up
- Perfect compatibility with Grundfos dosing pumps
- Collecting data for water quality tracking and documentation
Grundfos Dosing Skids can help your dosing application through:
A range from pre-engineered to custom systems
Integrated controls and multiple configurations to accurately meter liquid chemicals
Incorporating hydraulically and mechanically actuated pumps including SMART Digital Dosing pumps
As part of the Grundfos E-pump range, the NKE and NBE can help you with:
- Integrated speed control for easy commissioning, easy installation and low operation costs
- Highly robust cast iron design for aggressive environments (stainless-steel variants are also available)
- Advanced built-in control system to enable application-related functions and optimise system performance
- Fitted with a permanent magnet motor to exceed IE3 and IE2 demands
- GSM module enabling remote data transmission via mobile phones or SCADA systems
As part of the Grundfos E-pump range, the CME can help you with:
Integrated speed control for easy commissioning, easy installation and low operation costs
Latest motor technology that meets IE5 efficiency levels
Advanced built-in control system to enable application-related functions and optimise system performance
GSM module enabling remote data transmission via mobile phones or SCADA systems
As part of the Grundfos E-pump range, the TPE can help you with:
- Integrated speed control for easy commissioning, easy installation and low operation costs
- Maximum protection against corrosion through cataphoresis surface treatment
- Tailor-made and mutually optimised components, resulting in energy savings of up to 50% compared to conventional pumps
- Top pull-out design, so it is easy to dismantle in case of service
- GSM module enabling remote data transmission via mobile phones or SCADA systems
As part of the Grundfos E-pump range, the CRE can help you with:
Integrated speed control for easy commissioning, easy installation and low operation costs
Latest motor technology that meets IE5 efficiency levels
Built-in sensor, pre-configured to constant pressure for a complete plug-n-pump solution
Advanced built-in control system to enable application-related functions and optimise system performance
GSM module enabling remote data transmission via mobile phones or SCADA systems
Grundfos Communication Interfaces can help you with:
Data communication via open and interoperable networks
Better reliability of pumps with reduced downtime due to monitoring and control functionality on a PLC, BMS/SCADA system
Lower operational cost of pumps by reducing setpoints to match precise system needs via remote control
SCADA systems or Grundfos cloud solutions connection, to create reports and support answers by remote monitoring and analysis
The required support files and functional profile manuals for easy installation and commissioning
Grundfos sensors, transmitters and switches can help you with:
- A range of robust materials and technologies for different water qualities
- Fewer sensor wells/pockets, cables and variants due to combi- and multi-sensing
- More system functionality, higher accuracy and cost-effective control
- Robust and stable signals, Grundfos Direct Sensors do not need calibration or recalibration
- Direct integration with Grundfos E-pumps, for a complete one supplier solution
The DDA FCM can help your dosing application with:
An integrated flow measuring function for advanced dosing
Turndown ratio up to 1:3000 with a dosing spectrum of 0.0025 to 30 l per hour
Click-stop mounting plate for quick and variable installation
Advanced monitoring and self-analysis features provide intelligent process control that looks beyond the pump
All pumps can be supplied with a wide selection of accessories such as installation kits, signal cables and dosing tanks
The DID digital sensor technology can help your application by:
- Measuring disinfectant residual, pH, ORP, conductivity and temperature
- Acting as a controller for precise dosing
- Coming pre-assembled and pre-calibrated for an easy set up
- Perfect compatibility with Grundfos dosing pumps
- Collecting data for water quality tracking and documentation
Grundfos Dosing Skids can help your dosing application through:
A range from pre-engineered to custom systems
Integrated controls and multiple configurations to accurately meter liquid chemicals
Incorporating hydraulically and mechanically actuated pumps including SMART Digital Dosing pumps
As part of the Grundfos E-pump range, the NKE and NBE can help you with:
- Integrated speed control for easy commissioning, easy installation and low operation costs
- Highly robust cast iron design for aggressive environments (stainless-steel variants are also available)
- Advanced built-in control system to enable application-related functions and optimise system performance
- Fitted with a permanent magnet motor to exceed IE3 and IE2 demands
- GSM module enabling remote data transmission via mobile phones or SCADA systems
As part of the Grundfos E-pump range, the CME can help you with:
Integrated speed control for easy commissioning, easy installation and low operation costs
Latest motor technology that meets IE5 efficiency levels
Advanced built-in control system to enable application-related functions and optimise system performance
GSM module enabling remote data transmission via mobile phones or SCADA systems
As part of the Grundfos E-pump range, the TPE can help you with:
- Integrated speed control for easy commissioning, easy installation and low operation costs
- Maximum protection against corrosion through cataphoresis surface treatment
- Tailor-made and mutually optimised components, resulting in energy savings of up to 50% compared to conventional pumps
- Top pull-out design, so it is easy to dismantle in case of service
- GSM module enabling remote data transmission via mobile phones or SCADA systems
As part of the Grundfos E-pump range, the CRE can help you with:
Integrated speed control for easy commissioning, easy installation and low operation costs
Latest motor technology that meets IE5 efficiency levels
Built-in sensor, pre-configured to constant pressure for a complete plug-n-pump solution
Advanced built-in control system to enable application-related functions and optimise system performance
GSM module enabling remote data transmission via mobile phones or SCADA systems
Grundfos Communication Interfaces can help you with:
Data communication via open and interoperable networks
Better reliability of pumps with reduced downtime due to monitoring and control functionality on a PLC, BMS/SCADA system
Lower operational cost of pumps by reducing setpoints to match precise system needs via remote control
SCADA systems or Grundfos cloud solutions connection, to create reports and support answers by remote monitoring and analysis
The required support files and functional profile manuals for easy installation and commissioning
The DDA FCM can help your dosing application with:
An integrated flow measuring function for advanced dosing
Turndown ratio up to 1:3000 with a dosing spectrum of 0.0025 to 30 l per hour
Click-stop mounting plate for quick and variable installation
Advanced monitoring and self-analysis features provide intelligent process control that looks beyond the pump
All pumps can be supplied with a wide selection of accessories such as installation kits, signal cables and dosing tanks
The DID digital sensor technology can help your application by:
- Measuring disinfectant residual, pH, ORP, conductivity and temperature
- Acting as a controller for precise dosing
- Coming pre-assembled and pre-calibrated for an easy set up
- Perfect compatibility with Grundfos dosing pumps
- Collecting data for water quality tracking and documentation
Grundfos Dosing Skids can help your dosing application through:
A range from pre-engineered to custom systems
Integrated controls and multiple configurations to accurately meter liquid chemicals
Incorporating hydraulically and mechanically actuated pumps including SMART Digital Dosing pumps
As part of the Grundfos E-pump range, the NKE and NBE can help you with:
- Integrated speed control for easy commissioning, easy installation and low operation costs
- Highly robust cast iron design for aggressive environments (stainless-steel variants are also available)
- Advanced built-in control system to enable application-related functions and optimise system performance
- Fitted with a permanent magnet motor to exceed IE3 and IE2 demands
- GSM module enabling remote data transmission via mobile phones or SCADA systems
As part of the Grundfos E-pump range, the CME can help you with:
Integrated speed control for easy commissioning, easy installation and low operation costs
Latest motor technology that meets IE5 efficiency levels
Advanced built-in control system to enable application-related functions and optimise system performance
GSM module enabling remote data transmission via mobile phones or SCADA systems
As part of the Grundfos E-pump range, the TPE can help you with:
- Integrated speed control for easy commissioning, easy installation and low operation costs
- Maximum protection against corrosion through cataphoresis surface treatment
- Tailor-made and mutually optimised components, resulting in energy savings of up to 50% compared to conventional pumps
- Top pull-out design, so it is easy to dismantle in case of service
- GSM module enabling remote data transmission via mobile phones or SCADA systems
As part of the Grundfos E-pump range, the CRE can help you with:
Integrated speed control for easy commissioning, easy installation and low operation costs
Latest motor technology that meets IE5 efficiency levels
Built-in sensor, pre-configured to constant pressure for a complete plug-n-pump solution
Advanced built-in control system to enable application-related functions and optimise system performance
GSM module enabling remote data transmission via mobile phones or SCADA systems
Let's discuss the fit of Grundfos iSOLUTIONS in your industry.