Article

Reduce complexity and save time and money with a full system supply

With a full dosing cabinet solution, you can always upgrade your system and save costs. Engineering dosing cabinets can be both expensive and complex because you need to ensure compliance.

By working directly with Grundfos, OEMs can skip the design of equipment and manufacturing processes, and instead buy and sell directly through Grundfos, simplifying operations, reducing both CAPEX and OPEX and increasing margins. That way, you can stop worrying about pipe connections, installation issues and footprints, because everything is delivered at the same time to the end user.

Pre-engineered dosing skids consist of a closed or open cabinet. Dosing pumps, pipes and accessories required for chemical dosing are also available. With a complete dosing system, it is easier to optimise building and installation costs and address safety issues. In addition, it is also possible to customise dosing skids to meet specific on-site needs.

At Grundfos, we offer Polydos, our fully automatic system for preparing polymer solutions from dry or concentrated liquid polymers.

Dosing Tank Stations

Dosing Tank Stations provide the best economic efficiency when you need to add liquids such as coagulants, disinfectants or neutralising agents in a precise and controlled way. Intended for storing and dosing liquid chemicals, many different configurations can be selected and applied to fulfil various dosing tasks.

Explore our dosing systems

Our range of chemical dosing systems is designed to make dosing available as a total package, without compromising quality and reliability.

A central hub of information for ease of access

Find all the information related to your pump in a few clicks to remotely monitor and control the system.