- Grundfos
- Solutions
- Industries
- Hospitality
Hospitality
Intelligent, demand-driven pump solutions for high-comfort and low-carbon hospitality experiences.
Unlocking water and energy efficient solutions in hospitality, without compromising comfort.
Intelligent pump solutions for more sustainable hospitality buildings. Let’s energise tomorrow.
The hospitality industry is changing drastically. It’s clear that energy use and carbon emissions need to be reduced before we run out of time in the fight against climate change.
Another key factor is consumer demand. 69%1 of travellers seek more sustainable travel options, and 71%2 are committed to eco-conscious choices.
The challenge is that the current installed base in many hotels consists of inefficient solutions that operate manually without the possibility of optimising or improving control. To make sure all guests are provided complete comfort at all times, vast amounts of CO2 are emitted and water is used excessively.
The hospitality industry must accelerate its journey towards greater sustainability and energy efficiency to remain relevant and prepared for a changing world.
Fortunately, most of the technologies and solutions that can help us transform the hospitality industry already exist – and we at Grundfos are ready to make this a reality.
We are the strategic partner that can assist hotels and building owners achieve more intelligent and sustainable buildings that meet the increasing demands of today’s and tomorrow’s guests. And the demands of our planet.
Together, we want to create HVAC systems that use less energy to create better guest comfort – while reducing carbon emissions and energy use. And we’ll make sure you save OPEX and lifetime costs at the same time.
1) Booking.com, 2020:
https://partner.booking.com/en-us/click-magazine/bookingcom-news/bookingcom-predicts-top-trends-future-travel
2) Booking.com, 2022
https://globalnews.booking.com/download/1161485/booking.comsustainabletravelreport2022final.pdf
Discover how Grundfos solutions enhance guest comfort, sustainability, and operational efficiency in hotels. Watch our 2-minute video to learn more!
Find the right solution for your facility
Explore our comprehensive range of innovative solutions and learn how they help reduce costs, improve reliability, and support more sustainable operations.
Cooling
Open or closed loop water circulation at its best efficiency potential
Elevate performance and efficiency independently from the designed scheme, with intelligence and communication built into state-of-the-art pumping solutions.
>
Cooling
Distribution pumps (distributed pumping)
Optimal balancing while reducing energy
Distribution pumps (distributed pumping)
Optimal balancing while reducing energy
Make it easy to balance chilled water systems and enhance comfort in buildings. The distributed pumping solution replaces traditional balance and control valves with intelligent pumps, ensuring that pumps generate flow and pressure only when and where it is needed, resulting in an automated and significantly more efficient chilled water system. This improves Delta T and reduces pump energy in your hotel.
Discover more
Primary & secondary pumps
Intelligent, energy-saving pumps
Primary & secondary pumps
Intelligent, energy-saving pumps
Pumps for chilled water systems are designed to minimise energy consumption while ensuring reliable and efficient operation. The systems use advanced design, precise control, and ongoing optimisation to achieve this. Variable speed pumps, based on Delta P control, help optimise HVAC systems to lower energy consumption. These pumps adjust their speed based on the system’s demand, ensuring efficient operation.
Condenser pumps
Efficiency and reliability with low NPSH requirements
Condenser pumps
Efficiency and reliability with low NPSH requirements.
Pumps with advanced design and high efficiency are well-suited for use in condenser water systems, ensuring reliable operation and significant energy savings. Our wide range of pumps, including the NB/NBG and NK/NKG models, are designed according to EN733 and ISO2858 standards, and ensure high efficiency and reliability. They feature larger suction flanges for lower Net Positive Suction Head (NPSH) values, which is beneficial for condenser applications.
Controls, VFDs & remote monitoring
Optimal pre-configured software and controls
Controls, VFDs & remote monitoring
Optimal pre-configured software and controls
Combine your pump installation with designed-to-duty controls, sensors, communication modules and software. Control systems such as the MPC are designed to optimise the operation of chilled water systems through several advanced features and technologies. You can control and monitor up to six pumps in parallel, and external CUE frequency converters (or ones built into the pump) are used to adjust pump speed based on system demand.
Key products
Water treatment
Safe and sustainable water for hotel guests
Our solutions, products and services ensure effective disinfection and treatment processes to deliver clean, safe water in hotels while complying with water treatment regulations.
Rainwater harvesting
Reduce freshwater consumption through rainwater
Improve your environmental footprint with rainwater harvesting solutions for collecting surface water, storing, treating and pumping it into your hotel, for purposes such as flushing toilets or watering gardens.
>
Water treatment & Rainwater harvesting
Water treatment solutions
Treatment of water to the required safety grade
Water treatment solutions
Treatment of water to the required safety grade
Filtration, disinfection, reverse osmosis and neutralisation of biomatter are some of the treatments we can help the healthcare sector with, including more advanced systems for ultra-pure water system applications such as dialysis.
Rainwater harvesting
Reduce freshwater consumption through rainwater
Rainwater harvesting
Reduce freshwater consumption through rainwater
Collect rainwater from your roof into temporary storage and pump the rainwater into treatment systems to be cleaned. It can then be used for flushing toilets, watering gardens and more. Grundfos can deliver pumps, pumping stations, controls systems and services for rainwater harvesting.
Mixing loops
Build optimal mixing loops with ease
Optimise building efficiency and reduce installation and commissioning time by up to 50%.
Hot water circulation & treatment
Treat to the right grade and circulate water efficiently
Get instant hot water at the tap, with our hot water circulation systems. And with robust water treatment, extend pipe lifetime and ensure a safe and satisfactory stay.
Heating
Distribute heat efficiently, effectively and reliably
Comprehensive solutions cover everything from the heat source, whether a heat exchanger or boiler, to the furthest consumer. Explore all the possibilities of products and solutions available, including media treatment.
>
Mixing loops & Heating
Mixing loop solutions
Ease of integration between pumps and valves
Mixing loop solutions
Ease of integration between pumps and valves
The innovative Grundfos MIXIT combines 6-8 traditional mixing loop components into an all-in-one solution. It simplifies commissioning and balancing, while making it faster, easier and more efficient. All components are automatically adjusted and balanced to the system demands, saving you up to 25% energy, and by monitoring the HVAC system, your energy consumption can be further reduced.
Treatment skids
Smart treatment with dosing pumps, sensors and systems
Treatment skids
Smart treatment with dosing pumps, sensors and systems
Whether it’s simply dosing antiscalants, chemically treating HVAC cooling towers, or when you need more complex solutions, we can cover softening, reverse osmosis, biocide, anticorrosive or even automatic purging systems.
Discover more
- Water treatment | Grundfos
- Chemical dosing pumps and solutions | Grundfos
- Measurement & Control | Grundfos
Key products
Boiler feed pumps
Reliable high-pressure pumps
Boiler feed pumps
Reliable high-pressure pumps
Robust, high quality multistage pumps with world-class efficiency and reliability. Available in a variety of construction materials, with embedded functionality such as filter clogging alarms, dry-running protection and more.
Secondary distribution pump system
Pre-engineered all-in-one modular systems
Secondary distribution pump system
Pre-engineered all-in-one modular systems
Independent from the heating or cooling source, we offer a wide portfolio of pre-engineered plug-and-play skids with all functional devices and accessories onboard. DELTA HCU is communication-ready with widely used industry protocols and embedded control and monitoring functionalities.
Controls, VFDs & remote monitoring
Optimal preconfigured software and controls
Controls, VFDs & remote monitoring
Optimal preconfigured software and controls
Combine your pump installation with designed-to-duty controls, sensors, communication modules and software. Control systems such as the MPC are designed to optimise the operation of chilled water systems through several advanced features and technologies. You can control and monitor up to six pumps in parallel, and external CUE frequency converters (or ones built into the pump) are used to adjust pump speed based on system demand.
Key products
Pressurisation systems
Packaged pre-engineered pressurisation units
Pressurisation systems
Packaged pre-engineered pressurisation units
Designed for modern closed heating and cooling systems where water is continuously reused. These systems remove dissolved air and eliminate the risk of ongoing corrosion typically found in traditional steel vessels. Closed systems also do not require bulky rooftop tanks or extensive pipework, significantly reducing water loss through evaporation. Available with one or two pumps and connectable to BMS, our range is suitable for a variety of fill pressures.
Key products
Wastewater treatment
Move wastewater efficiently through pre-treatment steps before discharge
Waste water in a healthcare context may contain harmful substances including, but not limited to, biohazardous elements that need to be neutralised before being discharged to city sewers.
>
Wastewater treatment
Rainwater and wastewater treatment solutions
Collect, treat and re-use water with fit-for-purpose processes
Rainwater and wastewater treatment solutions
Collect, treat and re-use water with fit-for-purpose processes
Whether for just collection and storage, or more sophisticated re-use of the collected water, we can cover a multitude of treatments such as: dosing and analysis systems, filtration, ultrafiltration, softening, reverse osmosis or disinfection. By re-using discharged or reclaimed water, hotels can leverage on minimal freshwater withdrawal for appropriate uses.
Discover more
Pool water treatment
Ensuring the correct filtration flow and chemical treatment process.
>
Pool water treatment
Water treatment solutions
Treatment of water to the required safety grade
Water treatment solutions
Treatment of water to the required safety grade
Filtration, disinfection, reverse osmosis and neutralisation of biomatter are some of the treatments we can help the healthcare sector with, including more advanced systems for ultra-pure water system applications such as dialysis.
Fire suppression
Resilient and robust systems designed to offer the highest level of protection
These systems are designed to control and suppress fires quickly, supporting fire brigades in successfully extinguishing fires. With quality construction and reliable performance, they help protect lives and assets.
>
Fire protection
Fire suppression systems
Resilient and robust systems designed to offer the highest level of protection
Fire suppression systems
Resilient and robust systems designed to offer the highest level of protection
These systems are designed to control and suppress fires quickly, supporting fire brigades to successfully extinguish fires. With quality construction and reliable performance, our fire suppression solutions provide peace of mind and compliance with European legislative safety regulations. Invest in a system that offers 24/7 protection, reducing downtime and safeguarding your investment. Available with either electric motors or diesel engines, our portfolios come as a complete solution you can rely on in an emergency.
Discover more
Key products
Drainage lifting
Drainage and surface water lifting systems
Drainage lifting
Drainage and surface water lifting systems
Grundfos submersible drainage pumps are fitted with an enclosed, semi-open or SuperVortex free-flow impeller, and capable of handling smaller solids in drainage or surface water for use in and around many building applications. The drainage pumps can be installed free-standing, or on an auto coupling setup in a pumping station.
Key products
Water boosting
Demand-driven water pressure in changing scenarios
Ensuring optimal water pressure can be a challenge. However, you can overcome that challenge by means of an efficient and reliable Grundfos booster system, which communicates with the building management system and thus reduces lifecycle costs and increases guest comfort.
>
Water boosting
Water boosting systems
Boosting solutions for any configuration
Water boosting systems
Boosting solutions for any configuration
Ensure the right water pressure at all times with intelligent features such as automatic changeover, predictive maintenance alerts and pipe-filling functions. No matter the system layout, our comprehensive range of boosters represents state-of-the-art performance and reliability.
Discover more
Key products
Controls, VFDs & remote monitoring
Optimal preconfigured software and controls
Controls, VFDs & remote monitoring
Optimal preconfigured software and controls
Combine your pump installation with designed-to-duty controls, sensors, communication modules and software. Control systems such as the MPC are designed to optimise the operation of chilled water systems through several advanced features and technologies. You can control and monitor up to six pumps in parallel, and external CUE frequency converters (or ones built into the pump) are used to adjust pump speed based on system demand.
Key products
Wastewater
Wastewater solutions
Optimised, reliable and easy-to-operate wastewater solutions ensure energy and time savings. Durable installations address climate impact and protection for effective operation and peace of mind.
>
Wastewater
Wet-installed submersible wastewater pumps
Wastewater pumps for pumping systems
Wet-installed submersible wastewater pumps
Wastewater pumps for pumping systems
Sewage pumps for submersible and dry installations designed for handling wastewater and unscreened raw sewage in multiple applications, reducing issues regarding frequent clogged pipes in hotels and unpleasant smells. Our submersible and dry-installed sewage pumps are fitted with either an S-tube® or SuperVortex impeller. The free passage through the pump varies depends on size and hydraulic variant.
Discover more
Key products
Dry-installed submersible wastewater pumps
Wastewater pumps for pumping systems
Dry-installed submersible wastewater pumps
Wastewater pumps for pumping systems
Sewage pumps for submersible and dry installations designed for handling wastewater and unscreened raw sewage in multiple applications, reducing issues regarding frequent clogged pipes in hotels and unpleasant smells. Our submersible and dry-installed sewage pumps are fitted with either an S-tube® or SuperVortex impeller. The free passage through the pump varies depends on size and hydraulic variant.
Discover more
Pre-packaged wastewater systems
Compact lifting stations inside buildings
Pre-packaged wastewater systems
Compact lifting stations inside buildings
MULTILIFT, compact and reliable lifting stations for wastewater collection and disposal in a single, pre-assembled package inside buildings, can be delivered with different Grundfos pumps depending on the required flow and head. It comes complete with a wired controller and is fully automatic to ease the operation of the wastewater system.
Wastewater lifting stations
Prefabricated pumping stations
Wastewater lifting stations
Prefabricated pumping stations
Grundfos prefabricated pumping stations are designed for collection and pumping of drainage water, rainwater or wastewater. They can be delivered with a single or double Grundfos pump depending on the required flow and head, and with a control cabinet to fully automate the wastewater system operation. They are supplied as a pumping station in a box to minimise installation time, save space and optimise the operation of the wastewater station.
Discover more
Climate secured wastewater
Climate control (flooding) wastewater pumping stations
Climate secured wastewater
Climate control (flooding) wastewater pumping stations
A Grundfos solution combining our pumps and wastewater lifting stations in a new design. Bypass systems are used to protect against sewer backflow to buildings. They avoid unnecessary energy consumption caused by continuous pumping, and return backflow to the sewage pipes.
Controls & remote monitoring
Automation and remote operation of pumping systems
Controls & remote monitoring
Automation and remote operation of pumping systems
Grundfos controllers and remote operations are designed for level control, monitoring and protection of pumping systems with one or two pumps starting up to 12 Amp. Our simple controller has competitive built-in motor protection and current measurement, while our advance controller also has flow calculations and preventive maintenance features. With Grundfos Connect you can monitor the operation remotely.
Key products
Disclaimer: Not all products and solutions displayed in this tool are available across all regions.
Webinar: Operational excellence in hospitality
How can hotels improve efficiency, reduce energy waste – and maintain guest comfort at the same time?
Watch our webinar recording and discover the smart control, autonomous HVAC and intelligent pumping technologies that make both operational efficiency and a world-class guest experience possible.
A reliable partner throughout the entire process
When you work with Grundfos, you get a trusted sustainability partner who can help ensure you can work towards more ambitious sustainability goals. Here’s how we can help you improve your hospitality offerings and guest comfort.
More intelligent and sustainable buildings
Intelligent solutions make it possible to increase hotel guest comfort while optimising system efficiency and reducing carbon emissions.
Get a comprehensive plan in place
We help create and execute comprehensive plans for reducing CO2 emissions and water consumption while enhancing energy efficiency.
Intelligent solutions that optimise buildings
We offer intelligent pump systems and water technology that deliver heating, cooling and enhanced comfort exactly when and where it’s needed.
Checking in on a smarter, more sustainable hospitality industry
Between growing guest demands and the increasingly urgent need to accelerate the green energy transition, the hospitality industry is striving towards the perfect balance of energy efficiency and performance. Explore our brochure to read about the intelligent solutions and services we offer within the hospitality industry.
Benefits of Grundfos’ hospitality solutions
Explore the benefits of our intelligent solutions for hospitality below.
Delivering increased guest comfort in the hospitality industry
We can help increase customer comfort and system efficiency. By utilising high-efficiency pumps with IE5 motors and intelligent solutions, we ensure more sustainable and smooth operations without compromising on comfort. Paired with temperature-controlled valves, we maintain variable water flow, consistent temperatures and perfect water pressure to guarantee guests a comfortable room temperature and a pleasant shower experience.
Monitoring to improve performance
Monitoring unit performance is essential when it comes to reducing costs and making an HVAC system more energy efficient – especially since heating and cooling loads for a hotel will vary depending on seasons or particular events.
Ensure reliable operations around the clock
We can help increase customer comfort and system efficiency. By utilising high-efficiency pumps with IE5 motors and intelligent solutions, we ensure more sustainable and smooth operations without compromising on comfort. Paired with temperature-controlled valves, we maintain variable water flow, consistent temperatures and perfect water pressure to guarantee guests a comfortable room temperature and a pleasant shower experience.
Reduce pump energy use
Grundfos Distributed Pumping offers decentralised pumping systems that enable full zoning control, reducing pump energy use by up to 54%.3 Distributed pumping also replaces control and balancing valves with intelligent and connected pumps to generate demand-driven flow and pressure.
Improved sustainability without extra costs
Grundfos Energy Earnings is a service agreement aiming to replace outdated, inefficient pumps with new energy-efficient pumps and an all-inclusive maintenance package, which helps hotels realise energy savings and optimise system performance without any financial investment.
3) Grundfos case: Saving operation costs with distributed pumping at Ngee Ann Polytechnic, Singapore
Sustainable comfort for world-class hospitality
Discover how Grundfos helps global hotel leaders like Marriott and Hilton in supporting their sustainability goals—without compromising guest comfort. Explore our collection of inspirational case studies and see how intelligent water solutions are transforming hospitality. Download the PDFs to learn more or view more cases
Want more information about hospitality and leisure?
Contact one of our specialists today for more information about how we can help you with hospitality applications.
Inspirational stories of how Grundfos helps hospitality providers around the world
We've collected cases that cover a wide range of hotels and other hospitality settings. Hear how our customers benefit from improved energy efficiency and guest comfort through our intelligent solutions.
We hope you’ll be inspired by the hotels and chains that have implemented high-efficiency, energy-saving solutions from Grundfos.
Intelligent control and monitoring saves 75,000 kWh at Danish hotel
When Østergaards Hotel in Herning, Denmark, needed to refurbish their pumps and equipment, Grundfos presented them with the opportunity to install Grundfos BuildingConnect for heating.
The result was almost 75,000 kWh of heating saved in the first seven months and total savings of almost DKK 50,000 in the same period.
Pump upgrade saves hotel app. 57,000kg CO2 emissions per year
By upgrading to four Grundfos LS 250-200 pumps coupled with IE3 motors, the Millenium Hilton Bangkok was able to save app. 57,000kg of CO2 emissions per year. This was an impressive 23% energy reduction compared to their previous pumps.
Checking in on a smarter, more sustainable hospitality industry
Between growing guest demands and the increasingly urgent need to accelerate the green energy transition, the hospitality industry is striving towards the perfect balance of energy efficiency and performance. Explore our brochure to read about the intelligent solutions and services we offer within the hospitality industry.
Products suitable for hospitality
Find full descriptions, documentation and specications of the products we offer as part of our heating and energy solutions for hospitality.
CIRCULATOR PUMPS
BOOSTER SET - PRODUCTS
BOOSTER SET - PRODUCT RANGES
INLINE SINGLE STAGE PUMPS
ENDSUCTION CLOSE COUPLED SINGLE STAGE - PRODUCTS
ENDSUCTION CLOSE COUPLED SINGLE STAGE - PRODUCT RANGES
ENDSUCTION LONG COUPLED SINGLE STAGE - PRODUCTS
ENDSUCTION LONG COUPLED SINGLE STAGE - PRODUCT RANGES
HORIZONTAL SPLIT CASE PUMPS
ENDSUCTION CLOSE COUPLED MULTISTAGE
OPERATION SERVICES
OPTIMISATION SERVICES
REPAIR SERVICES
SERVICE AGREEMENTS
Make sure downtime never reaches your guests
Hotel guests rarely notice when HVAC and water systems are working well. But when performance declines, it can quickly affect comfort, operational efficiency and the overall guest experience. It’s not always ageing equipment that’s the problem. Many issues remain hidden until it’s too late.
Watch our short video to see how Grundfos Aftermarket Solutions take a proactive approach to identifying risks early, helping you secure uptime, reduce losses and optimise performance through lifecycle services.
Results delivered for selected hospitality clients
38% energy reduction¹
61.95 t of CO₂ saved per year²
0.9 years of payback time²
€54,189 saved per year²
Sources:
1. Thai hospitality case 2. Romanian hospitality case
Improving performance across your hospitality operations
Download our hospitality leaflet to explore documented results, available service offerings and practical ways to improve HVAC and water system performance across your operations.
Supporting you throughout the full lifecycle
Our aftermarket services support hotel operations throughout the lifecycle of your HVAC and water systems.
We’ll help you identify inefficiencies, optimise performance and address minor issues before they turn into disruptions that can affect the guest experience.
Want to know more about our solutions for the hospitality industry?
With hospitality specialists all around the world, we’ll be by your side at every stage: From consultation and design through commissioning, monitoring and maintenance.
To discuss your next hospitality project, contact us today.
Thank you for your request! We will get back to you as soon as possible.
If you signed up for our marketing permission, you are now eligible to receive personalised information from Grundfos about news, tools, products, applications, events and promotions.
Remember that you may withdraw your consent at any time.
For more information regarding your personal data and your rights, please see our Privacy Notice.