- Grundfos
- Solutions
- Industries
- Industrial Manufacturing OEMs
- Physical Treatment
Physical water treatment depends on reliable and intelligent systems to remove unwanted impurities from water. Grundfos supplies a range of state-of-the-art technology that can help OEM and system builders optimize their physical water treatment.
Help your customers optimise their physical water treatment
Physical water treatment is now being elevated with intelligence being added to reverse osmosis systems. From ensuring reliable water treatment and improving control to reducing energy costs and constantly being able to monitor operations, your customers want a solution that can deliver as much as possible across the board. With our physical water treatment solutions, you can tap into intelligence and help your customers take their operations to the next level.
Top 4 benefits of our state-of-the-art technology for optimising physical water treatment
With state-of-the-art technology, Grundfos can help you and your customers future-proof business while reducing complexity across the value chain. Tap into technical expertise and dedicated support every step of the way – and take advantage of 4 benefits tailored to physical water treatment.
Click on each benefit below to learn more about the value we can add to your business.
Grundfos offers a wide range of pumping solutions to meet every requirement in physical water treatment.
Get an overview of the process to understand how you can optimize your physical water treatment using the relevant solution.
Reference cases
Lots of incremental savings can add up to bigger margins. Book a meeting with one of our consultants for a no-obligation chat about how we can find ways to optimize your operations and system building.
Is this not your area of expertise?
Dive into our industrial OEM & system builder applications
See which other applications we offer to our industrial manufacturers and system builders and find out how we can support your business.
How intelligent pumps contribute to reducing carbon emissions towards net zero
We have prepared a whitepaper showing why our sustainability approach is attractive for companies as a part of their business model. Significant energy savings, improved reliability and better system performance are just a few advantages mentioned that contribute towards reducing carbon emissions. Find out how you too can achieve this.
Grundfos offers a wide range of pumping solutions to meet every requirement in physical water treatment.
Get an overview of the process to understand how you can optimize your physical water treatment using the relevant solution.
Our recommended selection for physical water treatment
We offer standardised pre-packaged kits with Grundfos components. With the CRIE intelligent pressure pump, you get a high-quality solution to optimise your physical water treatment. The pre-packaged kits also include sensors, transmitters and switches that can be used across products, applications and solutions.
Standardised pre-packaged kits consisting of Grundfos components:
- Intelligence embedded, no need for external controller
- Pre-programmed parameters, plug-and-play installation and easy commissioning
- High-speed pump for reduced footprint
- Stainless steel material for longer lifetime in aggressive media
- HMI display included for operational values visualisation.
Standard kit components consisting of:
Inlet pressure switch
- Protect the system from running dry
- Range 0.22 to 4 bar
Permeate and concentrate flowmeter
- Based on the Grundfos Direct Sensors® vortex principle with no moving or wear parts
- Fully compatible with wet, aggressive liquids with stainless steel flow body
- Precise digital measurement for optimal system operation and setup
Membrane differential pressure sensor
- Differential pressure and temperature transmitter in one package
- Accurate, linearised and temperature compensated
- Activate forward flush for improved membrane cleaning
Permeate tank level
- Automatic start/stop of the system based on permeate tank water level
- Floating switch suitable for use in small tanks with limited space
Flexibility for OEM industrial pressure boosting solutions
The BMS range of pressure boosting pumps offers design benefits, flexibility and durability to fit seamlessly with other components in your OEM solutions. Find out how BMS pumps integrate easily into OEM solutions for industrial applications such as reverse osmosis for desalination and water reuse.
Our speed-regulated E-pumps, digitally enabled solutions and optimisation services are at the heart of these plans. Available for almost all processes found in industry, these solutions make it possible for you to:
- Get immediate savings – on average 37%2 with an E-pump compared with a standard pump – from lower energy consumption and optimised processes
- Achieve emissions reduction without compromising reliability – an essential requirement in many factory processes
- Benefit with a partner who helps developing energy-efficient solutions for the future
- Strengthen your business with solutions that support your sustainability agenda
Full package of offerings for key industrial applications
The Industry Portfolio Catalogue provides a complete country-specific overview of the equipment and services available for each of our 22 key industrial applications.
Lots of incremental savings can add up to bigger margins. Book a meeting with one of our consultants for a no-obligation chat about how we can find ways to optimize your operations and system building.
Is this not your area of expertise?
Dive into our industrial OEM & system builder applications
See which other applications we offer to our industrial manufacturers and system builders and find out how we can support your business.
You might also be interested in
Do you want to know how we have helped our customers before?
Get inspired by some of our most successful projects where we have helped OEM and system builder manufacturers improve their physical water treatment systems.
Lots of incremental savings can add up to bigger margins. Book a meeting with one of our consultants for a no-obligation chat about how we can find ways to optimize your operations and system building.
Is this not your area of expertise?
Dive into our industrial OEM & system builder applications
See which other applications we offer to our industrial manufacturers and system builders and find out how we can support your business.
You might also be interested in
Become an expert in just few clicks
Save time in your daily work by improving your skills, your know-how and your buisness with the online training platform Grundfos Ecademy. Click on a course related to water intake to start your training now.
Enhance your knowledge
Find out how to get unsurpassed operational reliability and reduced energy consumption, for your application. Read our articles and white papers to gain insight into how you can use Grundfos solutions to get the best out of your water intake system.
Let E-pumps improve your pumping system efficiency
Read the Grundfos whitepaper about how electronically controlled E-pumps help you save energy, cut carbon emissions and improve pumping systems in your industrial applications.
Lots of incremental savings can add up to bigger margins. Book a meeting with one of our consultants for a no-obligation chat about how we can find ways to optimize your operations and system building.
Is this not your area of expertise?
Dive into our industrial OEM & system builder applications
See which other applications we offer to our industrial manufacturers and system builders and find out how we can support your business.
You might also be interested in
Looking for ways to increase your benefits?
Lots of incremental savings can add up to bigger margins. Book a meeting with one of our consultants for a no-obligation chat about how we can find ways to optimise your operations and system building.
Thank you for your request! We will get back to you as soon as possible.
Keep an eye on your inbox, a confirmation email is coming your way!
Click the link in the email to complete the subscription process and you’ll start receiving all the most relevant news and updates from Grundfos. If you don’t complete the sign-up process, you won’t be able to receive our newsletter.
If you’re already subscribed, you will not receive the confirmation email.
Kind regards
Grundfos