Secure accurate commissioning with Guided Setup

What if you could do an accurate commissioning of circulator pumps based on all critical pump- and system factors and reduce number of call-backs?

Every heating system is unique, with sometimes hidden factors that need to be taken into account, and therefore achieving peak system efficiency with precise commissioning is a tricky task. So, if you had the choice between staying with the old ways or going with something new that will optimise your commissioning immensely, ensuring customer comfort and reduced energy consumption – would you stay or ALPHA GO? 

Go with the new Grundfos ALPHA GO

With the mobile-enabled Guided Setup, through the Grundfos GO app, and just two intuitive circulator pump variants, your future commissioning is optimised. With the Grundfos GO app for circulator pumps right at hand you can ensure an optimal system performance and maximum comfort for your customers. The Guided Setup helps you find the right control mode and correct setpoint of any circulator pump. In a few simple steps the Guided Setup takes you through commissioning, considering all critical pump- and system factors, so you end up with the most accurate result. With Grundfos ALPHA GO you can be sure you reduce call-backs to an incorrectly commissioned circulator.

Guided Setup via the Grundfos GO app enables you to:

  • Reduce energy consumption.

  • Ensure comfort.

  • Cut down call-backs.

  • Do an accurate commissioning of circulator pumps based on all critical pump- and system factors.   

  • Deliver the perfect balance of heating and comfort with intelligent features that adapt to any setup seamlessly.

  • Ensure that the circulator pump doesn’t overconsume up to 55% of energy. 

The future is right at hand

Callbacks can be replaced by more efficient and data-based commissioning. 95% of the energy use and footprint of a circulator pump is related to its operation. The Grundfos Guided Setup for circulator pumps enables you to reduce the number of call-backs and save energy consumption with up to 55% for your customers. 

Why stay when you can go with Grundfos ALPHA GO and be the best professional you can be?

Become an expert with our free Ecademy course

Our 7 online modules are easy to take and will make you ready to use the new pump range in your daily work. Learn all about the game-changing features of the Grundfos ALPHA GO Range and the Grundfos GO app.

Grundfos GO

With the Grundfos GO app for circulators, you will be guided through the commissioning process, securing accurate commissioning. The Guided Setup helps you find the right control mode and the correct setpoint of any circulator pump. The app takes you through commissioning, considering all critical pump- and system factors. 

Explore our product range

Grundfos ALPHA1 GO and ALPHA2 GO come with groundbreaking new features that will optimise your workflow immensely.

Grundfos ALPHA1 GO

Learn about the Grundfos ALPHA1 GO - a high-quality circulator pump with features that ensure the highest performance. The ALPHA1 GO is suitable for the replacement of integrated UPS pumps and stand-alone circulator pumps. It comes with a great selection of new and improved features, such as:

  • Integrated and stand-alone replacement compatibility

  • Self-venting

  • Dry-running protection 

  • Robust startup

Grundfos ALPHA2 GO

Learn about the Grundfos ALPHA2 GO - the premium selection, offering high performance and features designed to tackle every situation. The ALPHA2 GO is made for replacements of stand-alone and integrated UPM3 and UPM4 circulator pumps. In addition to the features from ALPHA1 GO, the ALPHA2 GO also comes with: 

  • Guided Setup

  • Warning & alarm log 

  • Air detection & venting

  • Balancing

  • Improved AUTOADAPT

ALPHA GO Swipe Challenge

Let's have some fun: Play the ALPHA GO Swipe Challenge.

Join now​

With Grundfos for Installers, you’ll always be one step ahead

150,000 professionals can’t be wrong!

Thousands of your fellow installers have already signed up for Grundfos for Installers. Join them for free and get unlimited access to tools, training and knowledge. You’ll also be among the first to hear about upcoming products as well as exclusive events.