- Grundfos USA
- DBS Americas Assets
- Residential solutions
Grundfos offers a comprehensive range of customizable solutions that boost performance and reduce energy consumption in and around the home. From heating and hot water recirculation to boosting, Grundfos takes a holistic approach to residential buildings. Our integrated pumps, variable frequency drives, control units, communication modules and remote monitoring systems adapt to changes immediately, making Grundfos the intelligent choice for all application areas within the home.
UPSe 15-58
UPSe is a high-efficiency circulator designed for heating systems. It offers high energy savings compared to traditional non-ECM pumps and three control modes that make it suitable for any heating application.
ALPHA 15-58
ALPHA is a high-efficiency circulator designed for heating systems. It offers faster installation, smarter setup and troubleshooting, higher energy savings, and fewer call-backs compared to other pumps.
ALPHA1 26-99
ALPHA1 26-99 is a high-efficiency ECM variable speed circulator designed for various heating and cooling applications. The pump features a 0-10 V analog input for speed control and an alarm output signal.
ALPHA2 26-99
ALPHA2 26-99 is a high-efficiency circulator designed for heating and cooling applications. It features different operating modes, including constant pressure AUTOADAPT and proportional pressure AUTOADAPT.
MAGNA
Electronically controlled circulator pumps for commercial buildings
Download our NEW Hydronic Heating Handbook, available for a limited time at absolutely no cost. This comprehensive resource is designed to equip you with valuable insights into hydronic piping strategies, pump sizing and selection, troubleshooting tips, and more. Whether you're on the job or on the move, access the handbook effortlessly from any smart device.
Simply fill out the form below to download today!
Thanks, you're nearly finished.
You’ll receive your content by email shortly, or DOWNLOAD NOW.
SCALA1
SCALA1 is a fully intergrated, compact self-priming, pressure booster for domestic use. It can communicate with Grundfos GO Remote app via built-in Bluetooth technology enabling high customization options.
SCALA2
SCALA2 is a fully integrated, self-priming, compact pump designed for pressure boosting in domestic applications. SCALA2 has integrated speed control which allows maintaining perfect pressure in the taps.
CMBE
CMBE is a high-efficiency compact booster suitable for clean water supply and pressure boosting in domestic and light commercial applications. It keeps constant pressure via the integrated speed control.
Hydro Multi-B
Turn Key Pressure boosting system for boosting of water in apartments, hotels etc. Available with 2-3 parallel connected pumps, with an integrated controller and all necessary fittings.
ALPHA HWR
The new ALPHA HWR is an innovative and digitally connected pump for hot water recirculation systems. It offers a fully digital solution that allows for comfort and water-saving benfits in homes with a dedicated return line.
ALPHA COMFORT SYSTEM
The new ALPHA COMFORT SYSTEM is an innovative and digitally connected solution for hot water recirculation systems. It offers fully digital components that allows for comfort and water-saving benefits in homes without a dedicated return line.
UP 10-16 Series
Comfort is a compact and energy-efficient hot-water recirculation pump designed to deliver instant hot water to all faucets in private homes. The pump is easily installed and secures silent operation.
ALPHA 15-55 HWR-D
ALPHA 15-55 HWR-D is a high-efficiency hot-water recirculation pump intended for domestic use. It will start via a push-button when demand for hot water is identified within the occupancy.
Make your work day better with the Grundfos GO app
Download the app
With Grundfos GO, you can control pumps and monitor duty points, power consumption, settings, and temperature. Grundfos GO is always online, always updated, and always ready to use – wherever and whenever you need it.
Grundfos for Installers Newsletter
How can we help you?
Whether you’re looking to buy a product or simply seeking advice from a Grundfos expert, we are more than happy to help you get the most out of your pump solution! Feel free to get in touch if you need support.